Vidensøgning
Download dokument () af 20
We make what matters work*

630NHG3B
NH FUSE 630A 500V GG/GL SIZE 3

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 630A, 120 kAIC, Combination fuse status indicator, fuse, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Ceramic body

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
630NHG3B
EAN
5027590484879
UPC
051712626255
Product Length/Depth
150 mm
Product Height
86 mm
Product Width
71 mm
Product Weight
1068.667 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 630A 500V GG/GL SIZE 3

Tilbehør

Suitable for
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors

Electrical data

Amperage Rating
630 A
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Voltage rating
500 V
Voltage type
AC

Product specifications

Fuse size
NH0
Insulated metal gripping lugs (IMGL)
No

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.