Vidensøgning
Download dokument () af 20
We make what matters work*

630R20

Eaton Bussmann series low voltage british standard fuse, 630A, AC 660 V, 74 x 112 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
630R20
EAN
5027590052399
Product Length/Depth
112 mm
Product Height
75 mm
Product Width
75 mm
Product Weight
942 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical data

Amperage Rating
630 A
Voltage rating
660 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Application
general industrial applications
Fuse type
R20
Connection
94 mm fixing centre

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.