Vidensøgning
Download dokument () af 20
We make what matters work*

63MJ29-6
Modelkode: 63A 415V, V88/J, 38x101mm LV Fuse

Eaton Bussmann series low voltage british standard fuse, 63A, AC 415 V, V88/J, 38 x 101 mm, gU

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
63MJ29-6
EAN
5027590485241
Product Length/Depth
110 mm
Product Height
42 mm
Product Width
195 mm
Product Weight
305.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC
Model Code
63A 415V, V88/J, 38x101mm LV Fuse

Elektriske data

Amperage Rating
63 A
Breaking capacity
80 kA
Voltage rating
415 V
Voltage type
AC

Produktspecifikationer

Application
feeder pillars
Connection
Bolt-on
Fitted with:
Slotted tags
Fuse type
MJ29

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.