Vidensøgning
Download dokument () af 20
We make what matters work*

63NHG000B

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 63A, 120 kAIC, Combination fuse status indicator, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Metal plated copper contact plate, Ceramic body

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
63NHG000B
EAN
5027590485326
UPC
051712625845
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
119.333 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 63AMP 500V SIZE 000 GG MGL

Tilbehør

Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors

Elektriske data

Amperage Rating
63 A
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Voltage rating
500 V
Voltage type
AC

Produktspecifikationer

Fuse size
NH000
Insulated metal gripping lugs (IMGL)
No

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.