Vidensøgning
Download dokument () af 20
We make what matters work*

63NHG01BI
Modelkode: NH FUSE 63A 500V GL/GG SIZE 01

Fuse-link, LV, 63 A, AC 500 V, NH01, gL/gG, IEC, dual indicator, insulated gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
63NHG01BI
EAN
5027590485487
Product Length/Depth
135 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
295 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 63A 500V GL/GG SIZE 01

Tilbehør

Suitable for
Microswitch 170H0235

Elektriske data

Amperage Rating
63 A
Breaking capacity
120 kA
Class
Class gG/gL
Voltage rating
500 V
Voltage type
AC

Produktspecifikationer

Fuse size
NH01
Insulated metal gripping lugs (IMGL)
Yes

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.