Download dokument () af 20
We make what matters work*

66-12LASD

Eaton B-Line series wireway system adapter, Adapter, NEMA 12, Steel, 6" X 6"

General specifications

Product Name
Eaton B-Line series wireway system adapter
Catalog Number
66-12LASD
UPC
782051005851
Product Length/Depth
11.94 in
Product Height
6 in
Product Width
6 in
Product Weight
8.595 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Produktspecifikationer

Material
Steel
Special features
NEMA12
Type
Adapter

Eksportér produktspecifikation