Download dokument () af 20
We make what matters work*

6644-12LR

Eaton B-Line series wireway reducer, Includes hardware, Wireway reducer fitting, NEMA 12, Steel, ANSI 61 gray painted, 6" X 6"

Generelle specifikationer

Product Name
Eaton B-Line series wireway reducer
Catalog Number
6644-12LR
UPC
782051005134
Product Length/Depth
3.88 in
Product Height
3.94 in
Product Width
3.88 in
Product Weight
2.269 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Produktspecifikationer

Material
Steel
Special features
Includes hardware, NEMA12
Type
Wireway reducer fitting
Finish color
ANSI 61 gray painted

Eksportér produktspecifikation