Vidensøgning
Download dokument () af 20
We make what matters work*

670 SA

Eaton Crouse-Hinds series Condulet Form 7 cover, Sheet aluminum, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 cover
Catalog Number
670 SA
UPC
782274004211
Product Length/Depth
3 in
Product Height
7 in
Product Width
0.84 in
Product Weight
0.28 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
2"
Material
Sheet aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.