Download dokument () af 20
We make what matters work*

68760SP
Battery+ Product H

Eaton Battery+ distribuerede services til udskiftning af batteri, 12 V, 1 x 12 V / 7 Ah, til Protection Station, Ellipse ECO, Ellipse PRO, 3S, 3S Gen2, 5S

Generelle specifikationer

Product Name
Eaton Battery+ distribuerede services til udskiftning af batteri
Catalog Number
68760SP
EAN
3553340800375
Product Length/Depth
151 mm
Product Height
100 mm
Product Width
65 mm
Product Weight
2.5 kg
Certification(s)
CE
Model Code
Battery+ Product H

Produktspecifikationer

Type
Batteripakke
Type of accessory/spare part
Battery/accumulator
Norminel strømstyrke
7 A
Fase
1-faset
Nominel spænding
12 V
Current/amperage rating
12 VA
Antal batterier
1
Capacity
7 Ah
Battery rating
12 V / 7 Ah
Batteritype
VRLA
Tilbehør/reservedelstype
Reservedel

Eksportér produktspecifikation