Download dokument () af 20

6SRC750

Eaton Bussmann series high speed traction fuse, 6A, Fuse

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
6SRC750
EAN
5027590486576
UPC
051712561938
Product Length/Depth
127 mm
Product Height
20.5 mm
Product Width
20.5 mm
Product Weight
0.453592 g
Compliances
CE
Certifications
Not Applicable

Produktspecifikationer

Amperage Rating
6 A
Breaking capacity
0 kA
With striker
No
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Fuse shape
Cylindrical, offset bolted tags
Mounting dimension
Other
Current type
DC
Rated voltage DC
750 V
Color
None
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
traction

Eksportér produktspecifikation