Download dokument () af 20
We make what matters work*

707A7T

Eaton Crouse-Hinds series Pauluhn 707 industrial globe and guard, Medium base, 2" box depth, 50/60 Hz, Yellow glass globe, Cast copper-free alum guard, Incand, Copper-free alum, A-21 max. lamp size, Wall mt, 4-pole term block, 300 Vac, 150W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 707 industrial globe and guard
Catalog Number
707A7T
UPC
662276873865
Product Length/Depth
6.75 in
Product Height
11.75 in
Product Width
5.13 in
Product Weight
2.8 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Base type
Medium
Box depth
2"
Globe color
Yellow
Globe material
Glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
A-21
Wattage
150W
Mounting Method
Wall
Frequency rating
50/60 Hz
Special features
4-pole terminal block
Voltage rating
300 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.