Download dokument () af 20
We make what matters work*

707B-C1

Eaton Crouse-Hinds series Pauluhn 707 industrial globe and guard, Medium base, 2" box depth, 50/60 Hz, Glass globe, With cast brass guard, Incandescent, Brass, A-19 max. lamp size, Wall mount, Through feed, 1/2", 300 Vac, 100W

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn 707 industrial globe and guard
Catalog Number
707B-C1
UPC
662276385122
Product Length/Depth
6.75 in
Product Height
11 in
Product Width
5.13 in
Product Weight
9.6 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Base type
Medium
Box depth
2"
Globe material
Glass
Guard type
With cast guard
Guard material
Brass
Lamp type
Incandescent
Material
Brass
Lamp size - max
A-19
Trade size
1/2"
Wattage
100W
Mounting Method
Wall
Frequency rating
50/60 Hz
Special features
Through feed
Voltage rating
300 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.