Download dokument () af 20
We make what matters work*

729AYEL

Eaton Crouse-Hinds series Pauluhn 729 industrial globe and guard, Medium base, 2" box depth, 50/60 Hz, Yellow glass globe, With cast copper-free alum guard, Incandescent, Copper-free aluminum, A-19 max. lamp size, Wall mount, 300 Vac, 100W

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn 729 industrial globe and guard
Catalog Number
729AYEL
UPC
662276386068
Product Length/Depth
7.13 in
Product Height
10.13 in
Product Width
5.13 in
Product Weight
3.81 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Base type
Medium
Box depth
2"
Globe color
Yellow
Globe material
Glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
A-19
Wattage
100W
Mounting Method
Wall
Frequency rating
50/60 Hz
Voltage rating
300 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.