Download dokument () af 20
We make what matters work*

741B0089
Modelkode: HF3A-125/1A

Eaton Distribution board accessory, Current transformer HF3A, 125A/1A

Generelle specifikationer

Product Name
Eaton distribution board accessory
Catalog Number
741B0089
EAN
5703498700586
Product Length/Depth
54 mm
Product Height
28 mm
Product Width
60 mm
Product Weight
0.265 kg
Compliances
RoHS conform
Model Code
HF3A-125/1A

Produktspecifikationer

Opening width - min
20 mm
Opening height - min
17 mm
Nominal current
125 A
Number of inputs (primary)
1
Opening diameter
17 mm
Opening height - max
17 mm
Secondary current input
1 A
Secondary rated apparent power
2.5 VA
Opening width - max
20 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.