Download dokument () af 20
We make what matters work*

741C2065
Modelkode: HF4B-400/5A

Eaton Distribution parts. Current transformer HF4B, 400A/5A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
741C2065
EAN
5703498701187
Product Length/Depth
61 mm
Product Height
52 mm
Product Width
85.5 mm
Product Weight
0.38 kg
Compliances
RoHS conform
Model Code
HF4B-400/5A

Produktspecifikationer

Opening width - min
40 mm
Opening height - min
25 mm
Nominal current
400 A
Number of inputs (primary)
1
Opening diameter
28 mm
Opening height - max
25 mm
Secondary current input
5 A
Secondary rated apparent power
7.5 VA
Opening width - max
40 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

Eksportér produktspecifikation

eCAD model

mCAD model

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.