Download dokument () af 20
We make what matters work*

741C2067
Modelkode: HF4B-600/5A

Eaton Distribution parts. Current transformer HF4B, 600A/5A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
741C2067
EAN
5703498701224
Product Length/Depth
61 mm
Product Height
52 mm
Product Width
85.5 mm
Product Weight
0.415 kg
Compliances
RoHS conform
Model Code
HF4B-600/5A

Produktspecifikationer

Opening width - min
40 mm
Opening height - min
25 mm
Nominal current
600 A
Number of inputs (primary)
1
Opening diameter
28 mm
Opening height - max
25 mm
Secondary current input
5 A
Secondary rated apparent power
10 VA
Opening width - max
40 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.