Download dokument () af 20
We make what matters work*

741E0027
Modelkode: HF5-1500/5A

Eaton Distribution parts. Current transformer HF5, 1500A/5A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
741E0027
EAN
5703498701606
Product Length/Depth
83 mm
Product Height
52 mm
Product Width
105 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
HF5-1500/5A

Produktspecifikationer

Opening width - min
61 mm
Opening height - min
13 mm
Nominal current
1500 A
Number of inputs (primary)
1
Opening diameter
39 mm
Opening height - max
13 mm
Secondary current input
5 A
Secondary rated apparent power
20 VA
Opening width - max
61 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.