Download dokument () af 20
We make what matters work*

741H0020
Modelkode: HF7A-1600/5A

Eaton Distribution parts. Current transformer HF7A, 1600A/5A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
741H0020
EAN
5703498702139
Product Length/Depth
146 mm
Product Height
52 mm
Product Width
106 mm
Product Weight
1.125 kg
Compliances
RoHS conform
Model Code
HF7A-1600/5A

Produktspecifikationer

Opening width - min
80 mm
Opening height - min
60 mm
Nominal current
1600 A
Number of inputs (primary)
1
Opening diameter
65 mm
Opening height - max
60 mm
Secondary current input
5 A
Secondary rated apparent power
20 VA
Opening width - max
80 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.