Download dokument () af 20
We make what matters work*

741K0036

Eaton Distribution board accessory, Current transformer HF8A, 3000A/5A, Class 0.2S

Generelle specifikationer

Product Name
Eaton distribution board accessory
Catalog Number
741K0036
EAN
5703498702566
Product Length/Depth
183 mm
Product Height
54 mm
Product Width
185 mm
Product Weight
2.16 kg
Compliances
RoHS conform
Model Code
HF8A-3000/5A-CLASS-0.2S

Produktspecifikationer

Opening width - min
130 mm
Opening height - min
56 mm
Nominal current
3000 A
Number of inputs (primary)
1
Opening diameter
81 mm
Opening height - max
56 mm
Secondary current input
5 A
Secondary rated apparent power
10 VA
Opening width - max
130 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 10
Secondary connection
Screw connection

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.