Vidensøgning
Download dokument () af 20
We make what matters work*

833F-C1

Eaton Crouse-Hinds series Pauluhn 833/834 snap switch, 15A, Brass, Flush mount, Two-pole, Through feed entry, 1/2", Single throw, 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 833/834 snap switch
Catalog Number
833F-C1
UPC
662276387416
Product Length/Depth
5.69 in
Product Height
5.69 in
Product Width
4.66 in
Product Weight
6.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66

Product specifications

Type
Single throw
Mounting style
Flush
Amperage Rating
15A
Voltage rating
120 Vac
Number of poles
Two-pole
Material
Brass
Trade size
1/2"
Special features
Through feed entry

Eksportér produktspecifikation

Installationsvejledning

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.