Download dokument () af 20
We make what matters work*

8520292

Female crimp contact, size #20, Gold plating; 8520292

General specifications

Catalog Number
8520292
Product Length/Depth
16.3 mm
Product Weight
0 g

Produktspecifikationer

Contact gender
Socket (Female)
Contact plating
Gold
Contact size
20 AWG
Contact type
Crimp

Eksportér produktspecifikation