Download dokument () af 20
We make what matters work*

85330WS0803PNL

Aluminium square flange receptacle, Olive Drab Cadmium plating, without male contacts; 85330WS0803PNL

Generelle specifikationer

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
85330WS0803PNL
Product Length/Depth
36.3 mm
Product Height
20.7 mm
Product Width
20.7 mm
Product Weight
0 g

Produktspecifikationer

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Insert material
Thermoplastic
Layout
3
Plating
Cadmium
Shell material
Aluminium
Shell size
8
Mating cycles
250
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
03
Salt spray
500 hour
Working voltage (Vrms)
1500 V

Eksportér produktspecifikation