Download dokument () af 20
We make what matters work*

85333AS0898S6

Aluminium plug with RFI ring, anodized plating, with female contacts; 85333AS0898S6

Generelle specifikationer

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
85333AS0898S6
Product Length/Depth
36.3 mm
Product Height
21.3 mm
Product Width
21.3 mm
Product Weight
0 g

Produktspecifikationer

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Thermoplastic
Layout
3
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Aluminium
Shell size
8
Mating cycles
250
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
98
Salt spray
500 hour
Working voltage (Vrms)
1500 V

Eksportér produktspecifikation