Download dokument () af 20
We make what matters work*

85333WS1005SN

Aluminium plug with RFI ring, Olive Drab Cadmium plating, with female contacts; 85333WS1005SN

Generelle specifikationer

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
85333WS1005SN
Product Length/Depth
36.3 mm
Product Height
24.9 mm
Product Width
24.9 mm
Product Weight
0 g

Produktspecifikationer

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Thermoplastic
Layout
5
Plating
Cadmium
Plug type
Straight Plug
Shell material
Aluminium
Shell size
10
Mating cycles
250
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Number Of Contacts
05
Salt spray
500 hour
Working voltage (Vrms)
1500 V

Eksportér produktspecifikation