Download dokument () af 20
We make what matters work*

85337AS1203SNL

Aluminium jam nut receptacle, anodized plating, without female contacts; 85337AS1203SNL

General specifications

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
85337AS1203SNL
Product Length/Depth
36.3 mm
Product Height
32.7 mm
Product Width
32.7 mm
Product Weight
0 g

Produktspecifikationer

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Thread
Degree of protection
IP67
Insert material
Thermoplastic
Layout
3
Plating
Black Anodized
Shell material
Aluminium
Shell size
12
Mating cycles
250
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
03
Nut material
Aluminium
Salt spray
500 hour
Working voltage (Vrms)
1500 V

Eksportér produktspecifikation