Download dokument () af 20
We make what matters work*

85990703SA

Male crimp contact, size #20, Gold plating; 8599-0703SA

Generelle specifikationer

Product Name
Eaton Souriau power contacts for milaero interconnect
Catalog Number
85990703SA
Product Length/Depth
18.2 mm
Product Weight
0 g

Produktspecifikationer

Contact gender
Pin (Male)
Contact plating
Gold
Contact size
20 AWG
Contact type
Crimp

Eksportér produktspecifikation