Download dokument () af 20
We make what matters work*

88-12LAFW

Eaton B-Line series wireway system adapter, Includes (1) sealing plate kit and (1) gasket kit, Lay-in to feed through, Adapter, NEMA 12, Steel, ANSI 61 gray painted, 8" X 8"

Generelle specifikationer

Product Name
Eaton B-Line series wireway system adapter
Catalog Number
88-12LAFW
UPC
782051017656
Product Length/Depth
11.94 in
Product Height
8 in
Product Width
8 in
Product Weight
11.583 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Produktspecifikationer

Material
Steel
Special features
Includes 1 sealing plate kit & 1 gasket kit,NEMA12
Type
Adapter
Wiring method
Lay in to feed through
Finish color
ANSI 61 gray painted

Eksportér produktspecifikation