Download dokument () af 20
We make what matters work*

884-12LC

Eaton B-Line series JIC panel enclosure, 8" height, 4" length, 8" width, NEMA 12, Screw cover, 12LC enclosure, Wall mount, Small single door, External mounting feet, Carbon steel, Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
884-12LC
UPC
782051703184
Product Length/Depth
4 in
Product Height
8 in
Product Width
8 in
Product Weight
5.7 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Produktspecifikationer

Country of origin
US
Special features
Jack chain,panel mount provisions,plated doorclamp
Style
Small single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
12LC enclosure
Mounting method
Wall
Closure type
Semi-hinged
Mounting hole details
External mounting feet

Eksportér produktspecifikation