Download dokument () af 20
We make what matters work*

8D009J98SB

Composite square flange receptacle, Olive drab cadmium plating, with female contacts, polarization B; 8D009J98SB

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D009J98SB
Product Length/Depth
35.26 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
9 g

Produktspecifikationer

Fitted with:
Shielding
Connector orientation
B
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Layout
98
Plating
Cadmium
Shell continuity
3.0
Shell material
Composite
Shell size
9
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
3
Number of cavity #20
3
Salt spray
2000 hour
Working voltage (Vrms)
1800 V

Eksportér produktspecifikation