Download dokument () af 20
We make what matters work*

8D109F35PBL

Aluminium in line receptacle, Nickel plating, without male contacts, polarization B; 8D109F35PBL

Generelle specifikationer

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D109F35PBL
Product Length/Depth
31.45 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
8 g

Produktspecifikationer

Fitted with:
Shielding
Connector orientation
B
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Degree of protection
IP67
Layout
35
Plating
Nickel
Shell continuity
Shell material
Shell size
9
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
6
Number of cavity #22D
6
Salt spray
48 hour
Working voltage (Vrms)
1300 V

Eksportér produktspecifikation