Download dokument () af 20
We make what matters work*

8D509F35AE

Aluminium plug, Nickel plating, without male contacts, polarization E; 8D509F35AE

Generelle specifikationer

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D509F35AE
Product Length/Depth
21.8 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
12 g

Produktspecifikationer

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
E
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Degree of protection
IP67
Layout
35
Plating
Nickel
Plug type
Straight Plug
Shell continuity
Shell material
Shell size
9
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
6
Number of cavity #22D
6
Salt spray
48 hour
Working voltage (Vrms)
1300 V

Eksportér produktspecifikation