Download dokument () af 20
We make what matters work*

8D709F35AN

Aluminium jam nut receptacle, Nickel plating, without male contacts, polarization N; 8D709F35AN

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D709F35AN
Product Length/Depth
32.5 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
12 g

Produktspecifikationer

Fitted with:
Shielding
Connector orientation
N
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Degree of protection
IP67
Layout
35
Plating
Nickel
Shell continuity
Shell material
Shell size
9
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
6
Number of cavity #22D
6
Salt spray
48 hour
Working voltage (Vrms)
1300 V

Eksportér produktspecifikation