Download dokument () af 20
We make what matters work*

8D7C09K35PA

Stainless Steel jam nut receptacle, passivated, with male short PCB contacts, keying A; 8D7C09K35PA

Generelle specifikationer

Product Name
Eaton Souriau 8D PCB series MIL-DTL-38999 series III PC tail version connectors
Catalog Number
8D7C09K35PA
Product Length/Depth
32.5 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
34 g

Produktspecifikationer

Fitted with:
Shielding
Connector orientation
A
Connector type
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
35
Plating
Passivated
Shell material
Shell size
9
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
6
Number of cavity #22D
6
PCB diameter
0.5 mm
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Eksportér produktspecifikation