Download dokument () af 20
We make what matters work*

8STA00103SA

Aluminium oval flange receptacle, size 1, Black Zinc Nickel plating, with female contacts, A orientation; 8STA00103SA

General specifications

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA00103SA
Product Length/Depth
16.3 mm
Product Height
16.3 mm
Product Width
8.7 mm
Product Weight
1.3 g

Produktspecifikationer

Environmental conditions
RoHS
REACH
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
A
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
03
Plating
Black Zinc Nickel
Shell material
Aluminium
Shell size
1
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
3
Number of cavity #26
3
Salt spray
48 hour

Eksportér produktspecifikation