Download dokument () af 20
We make what matters work*

8STA20201PB528

Aluminium oval flange receptacle, Black Zinc Nickel plating, with male PCB contacts and M2.5 clinch nuts; 8STA20201PB528

General specifications

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA20201PB528
Product Length/Depth
16.1 mm
Product Height
20 mm
Product Width
10.5 mm
Product Weight
7.1 g

Produktspecifikationer

Environmental conditions
RoHS
REACH
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
A
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
PCB
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
1
Plating
Black Zinc Nickel
Shell material
Aluminium
Shell size
2
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Receptacle type
Oval Flange Receptacle
Number Of Contacts
1
Number of cavity #16
1
Salt spray
48 hour

Eksportér produktspecifikation