Download dokument () af 20
We make what matters work*

8STA60103PB

Aluminium plug, size 1, Black Zinc Nickel plating, with male contacts, B orientation; 8STA60103PB

Generelle specifikationer

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA60103PB
Product Length/Depth
16.3 mm
Product Height
8.6 mm
Product Width
8.6 mm
Product Weight
0.9 g

Produktspecifikationer

Environmental conditions
RoHS
REACH
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
B
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
03
Plating
Black Zinc Nickel
Plug type
Straight Plug
Shell material
Aluminium
Shell size
1
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Number Of Contacts
3
Number of cavity #26
3
Salt spray
48 hour

Eksportér produktspecifikation