Download dokument () af 20
We make what matters work*

8STA60205SB

Aluminium plug, Black Zinc Nickel plating, with female contacts; 8STA60205SB

Generelle specifikationer

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA60205SB
Product Length/Depth
17.5 mm
Product Height
10.4 mm
Product Width
10.4 mm
Product Weight
2 g

Produktspecifikationer

Environmental conditions
REACH
RoHS
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
B
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
5
Plating
Black Zinc Nickel
Plug type
Straight Plug
Shell material
Aluminium
Shell size
2
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Number Of Contacts
5
Number of cavity #26
5
Salt spray
48 hour

Eksportér produktspecifikation