Aluminium jam nut receptacle, Black Zinc Nickel plating, with female contacts; 8STA71620SN
| Product Name |
Eaton Souriau 8STA series lightweight miniature connector
|
| Catalog Number |
8STA71620SN
|
| Product Length/Depth |
36.7 mm
|
| Product Height |
38.4 mm
|
| Product Width |
38.4 mm
|
| Product Weight |
42.7 g
|
| Fitted with: |
Shielding
|
| Environmental conditions |
RoHS
REACH |
| Backshell type |
Shrink Boot Adapter
|
| Connector accessory option |
Integrated with connector
|
| Connector orientation |
N
|
| Connector type |
Receptacle
|
| Contact delivery |
Unloaded
|
| Contact gender |
Socket (Female)
|
| Contact plating |
Gold
|
| Contact type |
Crimp
|
| Coupling type |
1/3 Bayonet
|
| Degree of protection |
IP67
|
| Insert material |
Peek
|
| Layout |
20
|
| Plating |
Black Zinc Nickel
|
| Shell continuity |
10.0
|
| Shell material |
Aluminium
|
| Shell size |
16
|
| Mating cycles |
500
|
| Operating temperature - max |
175 °C
|
| Operating temperature - min |
-55 °C
|
| Receptacle type |
Jam Nut Receptacle
|
| Number Of Contacts |
20
|
| Number of cavity #12 |
4
|
| Number of cavity #22D |
16
|
| Nut material |
Aluminium
|
| Salt spray |
48 hour
|