Vidensøgning
Download dokument () af 20
We make what matters work*

914763
STZ0,16(*/*)

Eaton Moeller® series STZ Control transformer, 0.16 kVA, Rated input voltage 50 – 950 ± 5 % V, Rated output voltage 12 – 1000 V

Generelle specifikationer

Product Name
Eaton Moeller® series STZ Control transformer
Catalog Number
914763
Product Length/Depth
97 mm
Product Height
91 mm
Product Width
85 mm
Product Weight
2.3 kg
Certifications
CE
IEC/EN 60204-1, ÖVE-EN 13
UL Category Control No.: XPTQ2, XPTQ8
UL File No.: E167225
UL 506
VDE 0113, VDE 0100 Part 410
CSA-C22.2 No. 66
UL Recognized
Certified by UL for use in Canada
VDE 0570 Part 2-2
CSA-C22.2 No. 66.2-06
IEC/EN 61558-2-2
UL report applies to both US and Canada
VDE 0570 Part 2-4 (isolating transformer)
VDE 0570 Part 2‐6 (safety transformers)
UL 5085-2
CSA-C22.2 No. 66.1-06
UL5085-1
IEC/EN 61558-2-2/2-4/2-6
Catalog Notes
Electrical characteristics: all details for no-load loss, short-circuit loss (copper losses), short-circuit voltage and efficiency values relate to a temperature of 20 °C
Model Code
STZ0,16(*/*)

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
21 W

Elektrisk nominel værdi

Efficiency
88 %
No-load losses
9 W
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated power
0.16 VA
Relative short-circuit voltage
6.6 %
Short-circuit losses
12 W
Short-time rating
0.36 kVA
Voltage rating - max
600 V

Features & functions

Features
Separate windings
Fully Vacuum-impregnated
Reinforced insulation

Generelle oplysninger

Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Connection lug
Yes for < 63 A
Connection type
Terminations, < 63 A
Degree of protection
IP00
Duty factor
100 %
Insulation class
B
Primary tapping
± 5 %
Product category
Single-phase control transformers ST
Suitable for
Branch circuits, (UL/CSA)
Type
Single-phase control, isolating and safety transformer

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.