Download dokument () af 20
We make what matters work*

91PS8MBS

Eaton 91PS UPS, 8kVA, 8 kW scalable to 10 kW, No battery, Internal Maintenance Bypass

Generelle specifikationer

Product Name
Eaton 91PS and 93PS UPS
Catalog Number
91PS8MBS
EAN
6430028229475
Product Length/Depth
750 mm
Product Height
950 mm
Product Width
335 mm
Product Weight
76 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards

Specifikationer for trefaset UPS

Application
Data center/ facility/IT
Audible alarms
Yes
Auto shutdown function
Yes
Battery charger type
ABM technology
Color
Black
Construction type
Free standing model
Efficiency (improved efficiency mode)
98 %
Efficiency (eco-mode)
98 %
External battery connection
Hardwired
Form factor
Tower
Hot-swappable power modules
No
Improved efficiency mode
ESS
Input connection
Fixed connection
Input frequency - max
60 Hz
Input frequency - min
50 Hz
Input voltage - max
415 V
Input voltage - min
220 V
Internal battery included
No, kits available
Internal maintenance bypass
Yes
kVA rating
8 kVA
Mounting Method
Tower
Number of communication slots
2
Number of output connections fixed connection
1
Number Of Output Connections With Protective Contact (Schuko)
0
Number of parallel units
4
Output apparent power
8000 VA
Output effective power
8000 W
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Output voltage - max
240 V
Output voltage - min
220 V
Overall efficiency
96 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
3
Phase (output)
1
Potential free switch contact
Yes
Primary frequency - min
50 Hz
Primary frequency - max
60 Hz
Runtime at half load
0 min
Runtime graph
View runtime graph
Secondary Frequency Max
60 Hz
Secondary Frequency Min
50 Hz
Snmp
Yes
Start-on-battery
Yes
Integrated functionality
Network Mangement
Topology
Online
Transition time for full load
0 s
Type Of Interface
Other
User Interface (Hmi)
5 inch touch-screen
User replacable batteries
No
Voltage distortion output (linear load) - max
1.5 %
Wattage
8 kW
Feed type
AC
Runtime at full load
0 min

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.