Download dokument () af 20
We make what matters work*

93E200K

Eaton 93E UPS, Tower Online UPS, 200 kVA, 3 phase in/3 phase out, Power factor 0,9, 93E-200kVA

General specifications

Product Name
Eaton 93E UPS
Catalog Number
93E200K
Product Length/Depth
600 mm
Product Height
800 mm
Product Width
1880 mm
Product Weight
457 kg
Certifications
CB

Produktspecifikationer

Audible alarms
Yes
Auto shutdown function
Yes
Internal battery included
No
Battery charger type
ABM technology
External battery connection
Hardwired
BTU rating
11489
Color
Black
Communication
Relay-MS, Network-MS, Modbus Card-MS
Construction type
Free standing model
Efficiency (eco-mode)
98 %
Improved efficiency mode
High Efficiency
Number of communication slots
2
Feed type
AC
Form factor
Tower
Hot-swappable power modules
No
Input connection
Fixed connection
Input current distortion
5 %
Input nominal voltage
400V default (380/400/415V)
Noise level (standard mode)
<70 dBA at 1 meter
Number of output connections fixed connection
1
Operating Temperature
0°C - 40°C,Batteries recommended max. +25°C
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
0.9
Output voltage regulation
±1%
Overall efficiency
94 %
Overload
102–125% load 10 minutes, 126–150% load 1 minute, >151% load 500ms at 40oC
Package contents
  • UPS
  • User manual
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Number of parallel units
4
Phase (input)
3
Phase (output)
3
Potential free switch contact
No
Rack mounting kit included
No
Snmp
No
Software compatibility
IPP, IPM
Standard factory warranty
1 year
Start-on-battery
No
Storage temperature
-15°C-55°C without batteries
Switch configuration
Input, output, bypass, MBS, battery
Topology
Online
Type Of Interface
Other
Internal maintenance bypass
No
User Interface (Hmi)
5''LCD
kVA rating
200 kVA
Voltage
400Y/230V
Wattage
180000 W
Number Of Output Connections With Protective Contact (Schuko)
0
Application
Data center/ facility/IT
Output effective power
180 kW
Transition time for full load
0 s
Efficiency (improved efficiency mode)
0.985 %
Voltage distortion output (linear load) - max
2 %
Integrated functionality
Network Mangement
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
415 V
Output voltage - min
380 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
200000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
0 min
Runtime at full load
0 min
Mounting Method
Tower
Degree of Protection
IP20

Eksportér produktspecifikation

Compliance information

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.