Download dokument () af 20
We make what matters work*

93T80KMBSB
Modelkode: 93T 80kVA IB

Eaton 93T UPS, Tower Online UPS, 80 kVA, 3 phase in/3 phase out, unity power factor, Internal Maintenance Bypass Switch, space for Internal Batteries

General specifications

Product Name
Eaton 93T UPS
Catalog Number
93T80KMBSB
EAN
6430070724119
Product Length/Depth
820 mm
Product Height
1750 mm
Product Width
500 mm
Product Weight
243 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
Model Code
93T 80kVA IB

Yderligere oplysninger

Audible alarms
Yes
Auto shutdown function
Yes
Construction type
Free standing model
Efficiency (eco-mode)
99 %
Efficiency (improved efficiency mode)
99 %
Form factor
Tower
Hot-swappable power modules
No
Improved efficiency mode
ESS
Integrated functionality
Network Mangement
Internal maintenance bypass
Yes
Number of parallel units
4
Package contents
  • UPS
  • User manual
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
3
Phase (output)
3
Snmp
No
Transition time for full load
0 s
Type Of Interface
Other

Battery specifications

Battery charger type
ABM technology
External battery connection
Hardwired
Internal battery included
No, kits available
Runtime at full load
0
Runtime at half load
0 min
Start-on-battery
Yes
User replacable batteries
No

Kommunikation

Number of communication slots
2
Potential free switch contact
Yes
Type Of Interface
Other
User Interface (Hmi)
Touchscreen

Elektrisk indgang

Input connection
Fixed connection
Input frequency - max
60 Hz
Input frequency - min
50 Hz
Input nominal voltage
400V default (380/400/415V)
Input voltage - max
415 V
Input voltage - min
380 V
Phase (input)
3
Secondary Frequency Max
60 Hz
Secondary Frequency Min
50 Hz

Elektrisk udgang

Feed type
AC
Output apparent power
80000 VA
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Output voltage - max
415 V
Output voltage - min
380 V
Phase (output)
3
Topology
Online
Voltage distortion output (linear load) - max
2 %
Wattage
80 kW
kVA rating
80 kVA

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.