Download dokument () af 20
We make what matters work*

9E6KIR

Eaton 9E UPS, 6000 VA, 5400 W, Input: Hardwired, Outputs: Hardwired, (8) C13, (2) C19, Rack, 3U, Rack-mounting kit included

Generelle specifikationer

Product Name
Eaton 9E UPS
Catalog Number
9E6KIR
EAN
3553340710858
Product Length/Depth
686 mm
Product Height
130 mm
Product Width
440 mm
Product Weight
45.15 kg
Warranty
2 year
Compliances
LVD Directive (CB)
EMC Directive
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Batteries Directive
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
CE
UKCA
Cm
Ukr
Model Code
Eaton 9E 6000i Rack3U

Produktspecifikationer

Topology
Online/Double-conversion
Rack size
3U
Construction type
482.6 mm (19 inch) device
Color
Black
VA rating
6000 VA
Wattage
5400 W
Rack mounting kit
Yes
Package contents
  • UPS
  • (2) IEC-IEC output cables
  • USB cable
  • Rack-mounting kit (rails and brackets)
  • Safety instructions
  • Quickstart guide
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
40 Hz
Input connection
Hardwired/fixed connection
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99
Receptacle
(8) C13, (2) C19, Hardwired
Number of output connections French standard (Type E)
0
Number of Outputs 5-15R
0
Number of Outputs 5-20R
0
Number of Outputs 6-15R
0
Number of Outputs 6-20R
0
Number of Outputs L14-30R
0
Number of Outputs L5-20R
0
Number of Outputs L5-30R
0
Number of Outputs L6-20R
0
Number of Outputs L6-30R
0
Number of Outputs C13
8
Number of Outputs C19
2
Number of outputs hardwired
1
Num of Outputs PC (SCHUKO)
0
Output waveform
Sine wave
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
  • Temperature compensated charging method
  • Automatic battery test
  • Deep discharge protection
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Runtime at half load
8.5 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote power off
Expansion slots
One slot for optional communication card
Ethernet interface
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 1105
Noise level
<45 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Input voltage - max
276 V
Input voltage - min
100 V
Output voltage - max
240 V
Output voltage - min
200 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
15
Efficiency at max. load
94
Efficiency (eco-mode)
98
Input voltage range
176-276 V (100-276 V with derating)
Output frequency
50/60 Hz
Output power factor
0.9
Output voltage range
200/208/220/230/240 V +/- 1%
Phase (input)
1
Phase (output)
1
Runtime at full load
3 min
Voltage distortion output (linear load) - max
2
Communication interface
RS232
USB
Power consumption
324 W

Eksportér produktspecifikation