Download dokument () af 20
We make what matters work*

9PX6KTF5

Eaton 9PX UPS, Network card included, 6U, 6000 VA, 5400 W, L6-30P input, Outputs: (18) 5-20R, (2) L6-20R, (1) L6-30R, 120/240V

Generelle specifikationer

Product Name
Eaton 9PX UPS
Catalog Number
9PX6KTF5
UPC
743172108722
Product Length/Depth
28.4 in
Product Height
10.2 in
Product Width
17.3 in
Product Weight
201 lb
Compliances
FCC Part 15
CE Marked
CISPR22 Class A / FCC part 15 Class A
Certifications
IEC 62040-2:2006 Cat C2
NOM
cULus Listed
ENERGY STAR certified

Eksportér produktspecifikation