Download dokument () af 20
We make what matters work*

A200M0CAC

Eaton Freedom NEMA motor control starter, Non-Reversing Starter, 120V/60 Hz or 110V/50 Hz coil voltage, 18A, Three-pole, Size 0, 1 hp at 115V, 3 hp at 208,240V, 5 hp at 480,600V, Wired for Separate Control, A200 series

General specifications

Product Name
Eaton A200 NEMA motor control
Catalog Number
A200M0CAC
UPC
786678231105
Product Length/Depth
4.61 in
Product Height
6.42 in
Product Width
3.31 in
Product Weight
35 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
For ambient compensated overload relay with auto-reset, add Suffix D.

Produktspecifikationer

Accessories
Motor control

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.