Vidensøgning
Download dokument () af 20
We make what matters work*

A201262-9

Eaton Crouse-Hinds series Posi-Lok E0400 plug polarizing shell, Up to 400A continuous, #2-2/0 AWG, Red, Crimp or double set screw, Female, Thermoplastic, 600 Vac/dc

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Posi-Lok E0400 plug polarizing shell
Catalog Number
A201262-9
UPC
662275108005
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Cable size
#2-2/0 AWG
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Gender
Female
Connection type
Crimp or double set screw
Color
Red
Material
Thermoplastic

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.