Download dokument () af 20
We make what matters work*

A201K5CX

Eaton Freedom NEMA motor control contactor, Non-Reversing Front Connected Contactors, 270A, Front Connected, Three-pole open, Size: 5, A200 series, 480V at 60 Hz coil

Generelle specifikationer

Product Name
Eaton A200 NEMA motor control
Catalog Number
A201K5CX
UPC
786678214412
Product Length/Depth
7.75 in
Product Height
7.22 in
Product Width
12 in
Product Weight
25 lb
Certifications
UL Listed
CSA Certified

Produktspecifikationer

Accessories
Motor control
Connection
Front
Size
5
Voltage rating
480 V at 60 Hz
Amperage rating
270A
Series
A200
Special features
Without lugs
Operation
Full voltage non-reversing

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.