Download dokument () af 20
We make what matters work*
Vil udgå

AA04AF206A03000000
Modelkode: 93PM-40(50)-IS-BB-4x9Ah-LL-6

Eaton 93PM UPS, 40 kW (50 kW Frame), Input switch included, Battery breaker included, 4 strings of 9 Ah long life batteries, Network card included

General specifications

Product Name
Eaton 93PM UPS
Catalog Number
AA04AF206A03000000
EAN
6430070720432
Product Length/Depth
91.4 cm
Product Height
187.6 cm
Product Width
56 cm
Product Weight
702 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
Model Code
93PM-40(50)-IS-BB-4x9Ah-LL-6

Design and Additional Features

Application
Data center/ facility/IT
Color
Black
Construction type
Free standing model
Degree of Protection
IP20
Feed type
AC
Form factor
Modular
Integrated functionality
Network Mangement
Modular
Mounting Method
Tower
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Runtime at full load
7 min
Runtime at half load
20 min

Efficiency and Performance

Efficiency (eco-mode)
99 %
Efficiency (improved efficiency mode)
99 %
Improved efficiency mode
ESS with VMMS
Overall efficiency
97 %
Transition time for full load
0 s
Voltage distortion output (linear load) - max
1.5 %

Input/Output Electrical Characteristics

Input frequency - max
60 Hz
Input frequency - min
50 Hz
Input nominal voltage
400V default (380/400/415V)
Input voltage - max
415 V
Input voltage - min
380 V
Number of output connections fixed connection
1
Output voltage - max
415 V
Output voltage - min
380 V
Phase (input)
3
Phase (output)
3
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Secondary Frequency Max
60 Hz
Secondary Frequency Min
50 Hz

Management and Monitoring

Audible alarms
Yes
Auto shutdown function
Yes
Hot-swappable power modules
No
Internal maintenance bypass
No
Parallelable
Parallel for capacity and redundancy
Potential free switch contact
Yes
Snmp
Yes

Product specifications

Battery charger type
ABM technology
External battery connection
Hardwired
Input connection
Fixed connection
kVA rating
40 kVA
Output apparent power
40000 VA
Output effective power
40 kW
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Topology
Online
Wattage
40000 W

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.