Download dokument () af 20
We make what matters work*

AC-1236B

Eaton B-Line series console enclosures and accessories, 36" height, 24" length, 36" width, NEMA 12, Hinged cover, AC-12 console, Ground mount, Medium single door, No mounting provisions, Carbon steel, Oil-resistant gasket

Generelle specifikationer

Product Name
Eaton B-Line series console enclosures and accessories
Catalog Number
AC-1236B
UPC
782051425062
Product Length/Depth
24 in
Product Height
36 in
Product Width
36 in
Product Weight
157.1 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Produktspecifikationer

Country of origin
US
Special features
3-pt latching handle, plated screws
Style
Medium single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
AC-12 console
Mounting method
Ground
Closure type
Hinged
Locking provisions
Key locking
Mounting hole details
No mounting provisions

Eksportér produktspecifikation