Download dokument () af 20
We make what matters work*

ADCCM202N050SSN

Eaton Crouse-Hinds series Capri ADCC cable gland, 2 (M), Straight, Gland size 5, Non-armoured, Stainless steel, 7-12 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric, N050 NPT female

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Capri ADCC cable gland
Catalog Number
ADCCM202N050SSN
EAN
3589350099898
Product Length/Depth
52.9 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
45.558 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Material
Stainless steel
Cable sealing range
2 (M)
Connector type
Straight
Gland size
5
Gland type
Non-armoured
Outer sheath (min/max)
7-12
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

Eksportér produktspecifikation